General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 254TC Frame, TEFC

General Purpose Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 254TC Frame, TEFC

Part#: 194008.00

Catalog#: 194008.00

Model#: C254T34WK1AA

Weight: 303 lb

List Price: $16,153.00

Key Features


  • UL recognized component listing and CSA certification ensures the product is safe for use.
  • Sealed bearings shut out contaminants that lead to bearing failure.
  • B3, B5, and B14 flange designs.
  • Rated IP55/IP56 enclosures for weatherproof protection(as noted).

Specifications


Phase Phase: 3 Output HP Output HP: 15 & 10 Hp
Output KW Output KW: 11.2 & 7.5 kW Voltage Voltage: 208-230/460 & 190/380 V
Speed Speed: 3550 & 2950 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 254TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 & 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 38-34.5/17.2 & 27.6/13.8 A Power Factor Power Factor: 90
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Stainless Steel Shaft Type Shaft Type: T
Overall Length Overall Length: 23.65 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 4 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 4:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 38.0-34.5/17.2 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3550 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: SS620847
Voltage Voltage: 208-230/460 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 254
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91 %
Packaged Length Packaged Length: 26.65 IN Weight Weight: 303.00 LB
UPC UPC: 691720107836 Packaged Width Packaged Width: 14.93 IN
Country of Origin Country of Origin: China Packaged Height Packaged Height: 18.20 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.70 25%: 6.50 50%: 9.50 75%: 13.00 100%: 17.20 115%: 19.50 125%: 21.50
% of Rated Load: Rated Output (KW) 0%: 0.75 25%: 3.30 50%: 6.20 75%: 9.20 100%: 12.20 115%: 14.00 125%: 15.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 84.0 50%: 89.5 75%: 91.0 100%: 91.0 115%: 91.0 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 12.5 25%: 65.0 50%: 82.0 75%: 88.0 100%: 90.0 115%: 90.5 125%: 90.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,588 50%: 3,578 75%: 3,565 100%: 3,550 115%: 3,545 125%: 3,540
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.50 100%: 22.00 115%: 25.50 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 17.20 Current (%): 100.0 Torque (ft-lbs): 22.00 Torque (%): 100.0 Speed (RPM): 3,550 Rated Output (KW): Power Factor (%): 90.0 Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 95.00 Current (%): Torque (ft-lbs): 45.00 Torque (%): Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 72.00 Current (%): Torque (ft-lbs): 72.00 Torque (%): 327.0 Speed (RPM): 3,400 Rated Output (KW): Power Factor (%): 75.0 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 105.00 Current (%): Torque (ft-lbs): 35.00 Torque (%): Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 116.00 Current (%): Torque (ft-lbs): 43.00 Torque (%): 195.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 4.70 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 12.5 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 110.00 Current (%): Torque (ft-lbs): 35.00 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle