100 HP General Purpose, 3 phase, 3600 RPM, 230/460 V, 280S Frame, TEFC
100 HP General Purpose, 3 phase, 3600 RPM, 230/460 V, 280S Frame, TEFC
Part#: 193422.60
Catalog#: 193422.60
Model#: C280T34FZ1AAA
Weight: 1157 lb
Key Features
- Aluminum frame and cast iron frame construction
- 60/50 Hz interchangeability
- B3, B5, B14 mounting flanges
- Inverter rated (IRIS™) insulation system on AC models
- UL listed and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3575 & 2985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 280S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 & 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 222/111 & 192/96 A | Power Factor | Power Factor: 89.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0273 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 38.39 in |
Shaft Diameter | Shaft Diameter: 2.555 in | Shaft Extension | Shaft Extension: 5.51 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 222.0/111.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3575 rpm |
Connection Drawing | Connection Drawing: 00417201 | Outline Drawing | Outline Drawing: SS622380 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 280 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.1 % |
Packaged Length | Packaged Length: 41.38 IN | Weight | Weight: 1157.00 LB |
UPC | UPC: 691720811184 | Packaged Width | Packaged Width: 24.33 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 24.85 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 21.00 | 25%: 35.50 | 50%: 58.00 | 75%: 83.50 | 100%: 111.00 | 115%: 128.00 | 125%: 140.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 21.00 | 50%: 40.50 | 75%: 60.00 | 100%: 79.50 | 115%: 91.00 | 125%: 100.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.6 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 13.0 | 25%: 74.0 | 50%: 87.0 | 75%: 89.0 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,572 | 125%: 3,568 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.60 | 50%: 73.00 | 75%: 110.00 | 100%: 147.00 | 115%: 169.00 | 125%: 184.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 400.00 | Current (%): 360.0 | Torque (ft-lbs): 420.00 | Torque (%): 286.0 | Speed (RPM): 3,475 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 575.00 | Current (%): 518.0 | Torque (ft-lbs): 165.00 | Torque (%): 112.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 21.00 | Current (%): 18.9 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 13.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 525.00 | Current (%): 473.0 | Torque (ft-lbs): 175.00 | Torque (%): 119.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 600.00 | Current (%): 541.0 | Torque (ft-lbs): 165.00 | Torque (%): 112.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 615.00 | Current (%): 554.0 | Torque (ft-lbs): 200.00 | Torque (%): 136.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 27.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 111.00 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): 0.00 | Power Factor (%): 89.5 | Rated Output (Hp): 100.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |