OBSOLETE REPLACED BY TCA0553AE211GAA009 ..75HP/55kW..1200RPM.DF280.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 RIGID......IEC METRIC........

OBSOLETE REPLACED BY TCA0553AE211GAA009 ..75HP/55kW..1200RPM.DF280.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 RIGID......IEC METRIC........
Part#: 193421.60
Catalog#: 193421.60
Model#: C280T11FZ2AA
Weight: 1353 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 & 60 Hp |
Output KW | Output KW: 56.0 & 45.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1194 & 994 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 280M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 & 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 190/95 & 182/91 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6317 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 190.0/95.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1194 rpm |
Connection Drawing | Connection Drawing: 00417203 | Outline Drawing | Outline Drawing: SS622382 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 280 |
Efficiency | Efficiency: 94.5 % | Packaged Length | Packaged Length: 43.39 IN |
Weight | Weight: 1353.00 LB | UPC | UPC: 691720809341 |
Packaged Width | Packaged Width: 24.33 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 29.77 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 40.50 | 25%: 46.50 | 50%: 59.00 | 75%: 75.50 | 100%: 95.00 | 115%: 108.00 | 125%: 116.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.75 | 25%: 15.60 | 50%: 29.80 | 75%: 44.50 | 100%: 59.00 | 115%: 68.00 | 125%: 74.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 42.0 | 50%: 63.0 | 75%: 73.0 | 100%: 78.0 | 115%: 79.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,197 | 75%: 1,196 | 100%: 1,194 | 115%: 1,193 | 125%: 1,192 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 82.00 | 50%: 165.00 | 75%: 247.00 | 100%: 330.00 | 115%: 380.00 | 125%: 413.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 600.00 | Current (%): 632.0 | Torque (ft-lbs): 525.00 | Torque (%): 159.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 625.00 | Current (%): 658.0 | Torque (ft-lbs): 720.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 575.00 | Current (%): 605.0 | Torque (ft-lbs): 525.00 | Torque (%): 159.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 525.00 | Current (%): 553.0 | Torque (ft-lbs): 575.00 | Torque (%): 174.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 40.50 | Current (%): 42.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 95.00 | Current (%): 100.0 | Torque (ft-lbs): 330.00 | Torque (%): 100.0 | Speed (RPM): 1,194 | Rated Output (KW): | Power Factor (%): 78.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 345.00 | Current (%): 363.0 | Torque (ft-lbs): 820.00 | Torque (%): 248.0 | Speed (RPM): 1,140 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!