25 HP General Purpose, 3 phase, 1800 RPM, 230/460 V, 180M Frame, TEFC
25 HP General Purpose, 3 phase, 1800 RPM, 230/460 V, 180M Frame, TEFC
Part#: 193322.60
Catalog#: 193322.60
Model#: C180T17FZ41A
Weight: 393 lb
Key Features
- Cast iron frame construction
- 60/50 Hz interchangeability
- B3, B5, B14 mounting flanges
- Inverter rated (IRIS™) insulation system on AC models
- UL listed and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
Output KW | Output KW: 18.7 & 14.9 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1783 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 180M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.5 & 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 59/29.5 & 60/30 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .058 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 26.77 in |
Shaft Diameter | Shaft Diameter: 1.875 in | Shaft Extension | Shaft Extension: 4.33 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 59.0/29.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1783 rpm |
Connection Drawing | Connection Drawing: 004172.01 | Outline Drawing | Outline Drawing: B-SS622257 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 180 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93.5 % |
Packaged Length | Packaged Length: 30.00 IN | Weight | Weight: 393.00 LB |
UPC | UPC: 691720001875 | Packaged Width | Packaged Width: 16.00 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 20.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.00 | 25%: 14.50 | 50%: 18.50 | 75%: 24.00 | 100%: 29.50 | 115%: 34.00 | 125%: 36.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 5.40 | 50%: 10.00 | 75%: 15.00 | 100%: 20.00 | 115%: 23.00 | 125%: 25.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.6 | 75%: 94.1 | 100%: 93.6 | 115%: 93.6 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 46.5 | 50%: 69.0 | 75%: 80.0 | 100%: 84.4 | 115%: 86.5 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,783 | 75%: 1,775 | 100%: 1,770 | 115%: 1,767 | 125%: 1,762 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 44.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.60 | 50%: 37.50 | 75%: 56.00 | 100%: 73.50 | 115%: 84.50 | 125%: 93.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 29.30 | Current (%): 101.0 | Torque (ft-lbs): 73.50 | Torque (%): 100.0 | Speed (RPM): 1,783 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 200.00 | Current (%): 683.0 | Torque (ft-lbs): 145.00 | Torque (%): 197.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 170.00 | Current (%): 580.0 | Torque (ft-lbs): 150.00 | Torque (%): 204.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 180.00 | Current (%): 614.0 | Torque (ft-lbs): 130.00 | Torque (%): 177.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 130.00 | Current (%): 444.0 | Torque (ft-lbs): 225.00 | Torque (%): 306.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 12.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 190.00 | Current (%): 648.0 | Torque (ft-lbs): 125.00 | Torque (%): 170.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |