Automotive Duty Motor, 1 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 184UC Frame, TENV
Automotive Duty Motor, 1 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 184UC Frame, TENV
Part#: 184UTTS4077
Catalog#: P513
Model#: 184UTTS4077AO
Weight: 112 lb
Key Features
- Cast iron construction
- Oversized, fully gasketed, cast iron conduit box
- Oversized ball bearings
- NEMA Design B
- Class F insulation
- V-Ring shaft seals
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184UC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1.7 A | Power Factor | Power Factor: 65 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 11.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 13.96 in |
Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 2.12 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UC |
Current | Current: 1.7 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS69028-675 |
Voltage | Voltage: 460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 112.00 LB |
Packaged Width | Packaged Width: 16.81 IN | HTC | HTC: 8501.51.6040 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.10 | 25%: 1.20 | 50%: 1.30 | 75%: 1.50 | 100%: 1.70 | 115%: 1.90 | 125%: 2.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.08 | 25%: 0.30 | 50%: 0.50 | 75%: 0.70 | 100%: 0.90 | 115%: 1.00 | 125%: 1.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.5 | 50%: 82.5 | 75%: 85.5 | 100%: 86.5 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 27.0 | 50%: 45.0 | 75%: 56.5 | 100%: 65.0 | 115%: 69.0 | 125%: 71.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 | 125%: 1,172 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.40 | 100%: 4.50 | 115%: 5.20 | 125%: 5.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 1.70 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 11.50 | Current (%): 676.0 | Torque (ft-lbs): 7.70 | Torque (%): 171.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 12.00 | Current (%): 706.0 | Torque (ft-lbs): 9.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 11.80 | Current (%): 694.0 | Torque (ft-lbs): 7.50 | Torque (%): 167.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 6.70 | Current (%): 394.0 | Torque (ft-lbs): 15.50 | Torque (%): 344.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 10.50 | Current (%): 618.0 | Torque (ft-lbs): 9.50 | Torque (%): 211.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.10 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |