Automotive Duty Motor, 2 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 184U Frame, TEFC
Automotive Duty Motor, 2 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 184U Frame, TEFC
Part#: 184UTFS4001
Catalog#: P419
Model#: 184UTFS4001AR
Weight: 108 lb
Key Features
- Cast iron construction
- Oversized, fully gasketed, cast iron conduit box
- Oversized ball bearings
- NEMA Design B
- Class F insulation
- V-Ring shaft seals
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.7 A | Power Factor | Power Factor: 84.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.5 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 15.69 in |
Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 2.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 2.7 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3510 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS69291-675 |
Voltage | Voltage: 460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 108.00 LB |
UPC | UPC: 722856060105 | Packaged Width | Packaged Width: 16.81 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.40 | 50%: 1.70 | 75%: 2.10 | 100%: 2.70 | 115%: 2.90 | 125%: 3.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 0.50 | 50%: 0.90 | 75%: 1.30 | 100%: 1.70 | 115%: 2.00 | 125%: 2.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.5 | 50%: 82.5 | 75%: 85.5 | 100%: 85.5 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 33.5 | 25%: 45.0 | 50%: 66.5 | 75%: 77.5 | 100%: 84.6 | 115%: 85.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,565 | 75%: 3,545 | 100%: 3,510 | 115%: 3,500 | 125%: 3,490 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.20 | 100%: 3.00 | 115%: 3.50 | 125%: 3.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 21.50 | Current (%): 796.0 | Torque (ft-lbs): 7.80 | Torque (%): 260.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 14.50 | Current (%): 537.0 | Torque (ft-lbs): 12.00 | Torque (%): 400.0 | Speed (RPM): 2,840 | Rated Output (KW): | Power Factor (%): 75.5 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 22.50 | Current (%): 833.0 | Torque (ft-lbs): 8.00 | Torque (%): 267.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |