General Purpose Motor, 6 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184T Frame, TEFC
General Purpose Motor, 6 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184T Frame, TEFC
Part#: 184TTFW6335
Catalog#: 184TTFW6335
Model#: 184TTFW6335AA
Weight: 88 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 6 Hp |
Output KW | Output KW: 4.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 16.4/8.2 A | Power Factor | Power Factor: 76 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 16.4/8.2 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 005010.01ME | Outline Drawing | Outline Drawing: 035638-950 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 4.5 kW |
Output HP | Output HP: 6 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 89.5 % | Packaged Length | Packaged Length: 28.00 IN |
Weight | Weight: 88.00 LB | Packaged Width | Packaged Width: 18.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.45 | 25%: 4.80 | 50%: 5.60 | 75%: 6.80 | 100%: 8.20 | 115%: 9.20 | 125%: 9.80 | 150%: 11.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.23 | 25%: 1.36 | 50%: 2.53 | 75%: 3.74 | 100%: 5.00 | 115%: 5.80 | 125%: 6.29 | 150%: 7.64 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.2 | 50%: 88.4 | 75%: 89.8 | 100%: 89.5 | 115%: 89.4 | 125%: 89.0 | 150%: 87.8 |
% of Rated Load: Power Factor (%) | 0%: 6.3 | 25%: 35.8 | 50%: 56.7 | 75%: 76.1 | 100%: 76.0 | 115%: 78.9 | 125%: 80.4 | 150%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,755 | 125%: 1,750 | 150%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 72.0 | 115%: 88.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.40 | 50%: 8.82 | 75%: 13.30 | 100%: 17.86 | 115%: 20.60 | 125%: 22.44 | 150%: 27.12 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 73.50 | Current (%): 896.0 | Torque (ft-lbs): 39.26 | Torque (%): 220.0 | Speed (RPM): 255 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Full Load | Current (Amps): 8.20 | Current (%): 100.0 | Torque (ft-lbs): 17.86 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: No Load | Current (Amps): 4.45 | Current (%): 54.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: 2/3 | Current (Amps): 57.30 | Current (%): 699.0 | Torque (ft-lbs): 70.28 | Torque (%): 394.0 | Speed (RPM): 1,236 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Locked-Rotor | Current (Amps): 74.50 | Current (%): 909.0 | Torque (ft-lbs): 47.00 | Torque (%): 263.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 51.5 | Rated Output (Hp): 6.00 |
Curvepoint: 1/3 | Current (Amps): 70.40 | Current (%): 859.0 | Torque (ft-lbs): 52.20 | Torque (%): 292.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Break-Down | Current (Amps): 44.70 | Current (%): 545.0 | Torque (ft-lbs): 74.42 | Torque (%): 417.0 | Speed (RPM): 1,480 | Rated Output (KW): 0.00 | Power Factor (%): 75.1 | Rated Output (Hp): 6.00 |
Efficiency
Information not available at the moment. Please check back later!