General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 184T Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/209/190/Article_184TTDW7101_ProductImage_9_184TTDW7101.jpg)
General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 230/460 V, 900 RPM, 184T Frame, DP
Part#: 184TTDW7101
Catalog#: H183A
Model#: 184TTDW7101AA
Weight: 62 lb
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Motor will accept a C-face kit
- F1 mounting only, cannot reassemble to F2
- Class F insulation
- 1.15 service factor on sinewave, 1.0 service factor on IGBT power
- Suitable for 10:1 VT on all frame sizes and 10:1 CT up to 365T frame
- UL recognized, CSA certified and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 865 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5.6/2.8 A | Power Factor | Power Factor: 65 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.88 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 13.19 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 5.6/2.8 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 865 rpm |
Connection Drawing | Connection Drawing: 005010.01ME | Outline Drawing | Outline Drawing: 035543-900 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 77.1 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 62.00 LB |
UPC | UPC: 722856010506 | Packaged Width | Packaged Width: 13.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.00 | 50%: 2.15 | 75%: 2.39 | 100%: 2.80 | 115%: 3.00 | 125%: 3.33 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.48 | 50%: 0.79 | 75%: 1.09 | 100%: 1.45 | 115%: 1.75 | 125%: 1.78 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.3 | 50%: 71.4 | 75%: 77.0 | 100%: 77.1 | 115%: 73.6 | 125%: 76.1 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 30.1 | 50%: 46.1 | 75%: 57.0 | 100%: 65.0 | 115%: 73.2 | 125%: 67.2 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 890 | 50%: 882 | 75%: 872 | 100%: 865 | 115%: 855 | 125%: 849 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.75 | 100%: 9.10 | 115%: 10.60 | 125%: 11.25 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 12.09 | Current (%): 0.0 | Torque (ft-lbs): 19.40 | Torque (%): 216.0 | Speed (RPM): 0 | Rated Output (KW): 4.65 | Power Factor (%): 48.2 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 11.84 | Current (%): 0.0 | Torque (ft-lbs): 17.30 | Torque (%): 190.0 | Speed (RPM): 177 | Rated Output (KW): 4.76 | Power Factor (%): 50.4 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 8.28 | Current (%): 0.0 | Torque (ft-lbs): 22.50 | Torque (%): 265.0 | Speed (RPM): 675 | Rated Output (KW): 4.32 | Power Factor (%): 65.4 | Rated Output (Hp): 1.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |