7.5,3600,DP,184JM,3/60/220/380, EXPORT ONLY

7.5,3600,DP,184JM,3/60/220/380, EXPORT ONLY

Part#: 184TTDW16302

Catalog#: 184TTDW16302

Weight: 87 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 220/380 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: 184JM Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.9 %
Ambient Temperature Ambient Temperature: 60 °C Frequency Frequency: 60 Hz
Current Current: 18.0/10.4 A Power Factor Power Factor: 90.6
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 18.0/10.4 A Frequency Frequency: 60 Hz
Speed Speed: 3500 rpm Connection Drawing Connection Drawing: 005017.01ME
Outline Drawing Outline Drawing: 035569-1050 Voltage Voltage: 220/380 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 184 Efficiency Efficiency: 89.9 %
Weight Weight: 87.00 LB Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!