Fan & Blower Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 184T Frame, TEFC

Fan & Blower Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 184T Frame, TEFC

Part#: 184TPFSC10365

Catalog#: NM1435

Model#: 184TPFSC10365

Weight: 105 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 460 V
Speed Speed: 1200 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 90 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 3.6 A Power Factor Power Factor: 0
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: No Design Code KVA Code KVA Code: N/A
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: N
CE CE: N IP Code IP Code: 54
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: AC Permament Magnet Starting Method Starting Method: Inverter Only
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 16.43 in
Frame Length Frame Length: 9.42 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 3.6 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1200 rpm
Connection Drawing Connection Drawing: NA Outline Drawing Outline Drawing: 520-00319-9419
Voltage Voltage: 460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 90 %
Packaged Length Packaged Length: 26.50 IN Weight Weight: 105.00 LB
UPC UPC: 722856072085 Packaged Width Packaged Width: 18.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.38 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle