3,1800,TEFC,184TCZ,1/60/115/208-230
3,1800,TEFC,184TCZ,1/60/115/208-230
Part#: 184TCFR7728
Catalog#: 184TCFR7728
Weight: 78 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TCZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 34.0/18.0-17.0 A | Power Factor | Power Factor: 72.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 34.0/18.0-17.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: A-EE7085FR |
Outline Drawing | Outline Drawing: A-SS68718-875 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 77 % |
Weight | Weight: 78.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.10 | 25%: 11.60 | 50%: 12.60 | 75%: 14.80 | 100%: 17.00 | 115%: 19.00 | 125%: 20.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 0.95 | 50%: 1.57 | 75%: 2.23 | 100%: 2.94 | 115%: 3.39 | 125%: 3.69 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 58.1 | 50%: 70.8 | 75%: 74.7 | 100%: 77.0 | 115%: 75.1 | 125%: 74.8 |
% of Rated Load: Power Factor (%) | 0%: 17.1 | 25%: 35.8 | 50%: 54.2 | 75%: 65.5 | 100%: 72.7 | 115%: 77.6 | 125%: 77.9 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,781 | 50%: 1,770 | 75%: 1,761 | 100%: 1,750 | 115%: 1,743 | 125%: 1,735 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 76.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.19 | 50%: 4.42 | 75%: 6.66 | 100%: 8.92 | 115%: 10.29 | 125%: 11.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 51.00 | Current (%): 300.0 | Torque (ft-lbs): 23.40 | Torque (%): 262.0 | Speed (RPM): 1,614 | Rated Output (KW): 11.10 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 108.00 | Current (%): 635.0 | Torque (ft-lbs): 25.00 | Torque (%): 280.0 | Speed (RPM): 0 | Rated Output (KW): 20.60 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 77.00 | Current (%): 453.0 | Torque (ft-lbs): 16.20 | Torque (%): 182.0 | Speed (RPM): 1,430 | Rated Output (KW): 12.20 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 17.00 | Current (%): 100.0 | Torque (ft-lbs): 8.92 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): 2.94 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!