Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 184JM Frame, DP
Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 184JM Frame, DP
Part#: 184TCDW7047
Catalog#: Z407A
Model#: 184TCDW7047AA
Weight: 78 lb
List Price: $1,747.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start design for high starting torque
- F1 mounting only, cannot reassemble to F2
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 1747 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 33.5/16.8 A | Power Factor | Power Factor: 76 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 15.82 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 33.5/16.8 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1747 rpm |
Connection Drawing | Connection Drawing: 005062.01ME | Outline Drawing | Outline Drawing: 035557-1000 |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 75.5 % | Packaged Length | Packaged Length: 17.94 IN |
Weight | Weight: 78.00 LB | UPC | UPC: 722856003225 |
Packaged Width | Packaged Width: 13.06 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.70 | 25%: 10.30 | 50%: 11.70 | 75%: 13.90 | 100%: 16.90 | 115%: 18.50 | 125%: 20.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.36 | 25%: 0.96 | 50%: 1.56 | 75%: 2.23 | 100%: 2.98 | 115%: 3.26 | 125%: 3.81 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.4 | 50%: 74.2 | 75%: 75.5 | 100%: 75.5 | 115%: 78.9 | 125%: 72.5 |
% of Rated Load: Power Factor (%) | 0%: 15.9 | 25%: 43.0 | 50%: 71.3 | 75%: 73.0 | 100%: 76.0 | 115%: 81.8 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,797 | 25%: 1,787 | 50%: 1,775 | 75%: 1,763 | 100%: 1,745 | 115%: 1,735 | 125%: 1,727 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 95.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.75 | 100%: 9.00 | 115%: 10.30 | 125%: 11.25 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 96.00 | Current (%): 571.0 | Torque (ft-lbs): 24.60 | Torque (%): 273.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 21.00 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 17.50 | Torque (%): 194.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 16.80 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |