Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JP Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/206/970/Article_184TBDW17011_ProductImage_9_184TBDW17011.jpg)
Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JP Frame, DP
Part#: 184TBDW17011
Catalog#: Z427A
Model#: 184TBDW17011AA
Weight: 89 lb
List Price: $2,190.00
Your Price: Login is Required
Key Features
- NEMA JP pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start design for high starting torque
- Capacitor start/capacitor run design for higher efficiency
- Continuous duty
- F1 mounting only, cannot reassemble to F2
- 1.15 service factor
- UL recognized and CSA certified
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22 A | Power Factor | Power Factor: 92 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 19.46 in |
Frame Length | Frame Length: 10.50 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 7.31 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 22 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: 005018.01ME | Outline Drawing | Outline Drawing: 035608-1050 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 80 % |
Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 89.00 LB |
UPC | UPC: 722856034519 | Packaged Width | Packaged Width: 14.63 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.38 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.90 | 25%: 9.03 | 50%: 12.69 | 75%: 17.15 | 100%: 22.00 | 115%: 25.00 | 125%: 27.16 | 150%: 33.27 |
% of Rated Load: Rated Output (KW) | 0%: 0.49 | 25%: 1.53 | 50%: 2.52 | 75%: 3.61 | 100%: 4.68 | 115%: 5.26 | 125%: 5.89 | 150%: 7.21 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.2 | 50%: 75.0 | 75%: 78.5 | 100%: 80.0 | 115%: 81.3 | 125%: 78.7 | 150%: 76.1 |
% of Rated Load: Power Factor (%) | 0%: 31.0 | 25%: 73.7 | 50%: 86.3 | 75%: 91.0 | 100%: 92.0 | 115%: 93.2 | 125%: 93.9 | 150%: 94.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,574 | 50%: 3,552 | 75%: 3,529 | 100%: 3,500 | 115%: 3,480 | 125%: 3,470 | 150%: 3,433 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.90 | 50%: 3.75 | 75%: 5.65 | 100%: 7.50 | 115%: 8.67 | 125%: 9.40 | 150%: 11.30 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 141.00 | Current (%): 641.0 | Torque (ft-lbs): 19.00 | Torque (%): 219.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 15.20 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 19.20 | Torque (%): 256.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 22.00 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |