General Purpose Motor, 6 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, DP
General Purpose Motor, 6 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, DP
Part#: 184TBDR7672
Catalog#: 184TBDR7672
Model#: 184TBDR7672BR
Weight: 94 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 6 Hp |
Output KW | Output KW: 4.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1745 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 25.5 A | Power Factor | Power Factor: 92.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Fixed Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 25.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1745 rpm |
Connection Drawing | Connection Drawing: A-EE9048PK | Outline Drawing | Outline Drawing: A-SS68894-925 |
Voltage | Voltage: 230 V | Output KW | Output KW: 4.5 kW |
Output HP | Output HP: 6 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 84 % | Packaged Length | Packaged Length: 26.00 IN |
Weight | Weight: 94.00 LB | Packaged Width | Packaged Width: 21.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 19.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.90 | 25%: 8.40 | 50%: 13.30 | 75%: 18.80 | 100%: 25.50 | 115%: 29.20 | 125%: 32.40 | 150%: 41.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.45 | 25%: 1.57 | 50%: 2.76 | 75%: 4.00 | 100%: 5.30 | 115%: 6.26 | 125%: 6.93 | 150%: 8.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.0 | 50%: 81.1 | 75%: 83.8 | 100%: 84.0 | 115%: 82.2 | 125%: 80.7 | 150%: 76.7 |
% of Rated Load: Power Factor (%) | 0%: 40.5 | 25%: 81.7 | 50%: 90.5 | 75%: 92.7 | 100%: 92.7 | 115%: 93.2 | 125%: 92.9 | 150%: 91.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,789 | 50%: 1,775 | 75%: 1,763 | 100%: 1,745 | 115%: 1,737 | 125%: 1,730 | 150%: 1,710 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.40 | 50%: 8.86 | 75%: 13.40 | 100%: 18.00 | 115%: 20.80 | 125%: 22.70 | 150%: 27.50 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 569.0 | Torque (ft-lbs): 32.30 | Torque (%): 179.0 | Speed (RPM): 0 | Rated Output (KW): 24.60 | Power Factor (%): 72.5 | Rated Output (Hp): 6.00 |
Curvepoint: Break-Down | Current (Amps): 82.90 | Current (%): 325.0 | Torque (ft-lbs): 38.30 | Torque (%): 213.0 | Speed (RPM): 1,540 | Rated Output (KW): 15.70 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Full Load | Current (Amps): 25.50 | Current (%): 100.0 | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 1,745 | Rated Output (KW): 5.30 | Power Factor (%): 92.7 | Rated Output (Hp): 6.00 |
Curvepoint: Pull-Up | Current (Amps): 144.50 | Current (%): 567.0 | Torque (ft-lbs): 31.20 | Torque (%): 173.0 | Speed (RPM): 150 | Rated Output (KW): 24.30 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Efficiency
Information not available at the moment. Please check back later!