Automotive Duty Motor, 1 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 182U Frame, TENV
Automotive Duty Motor, 1 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 182U Frame, TENV
Part#: 182UTTS8026
Catalog#: P312
Model#: 182UTTS8026AP
Weight: 108 lb
Key Features
- Cast iron construction
- Oversized, fully gasketed, cast iron conduit box
- Oversized ball bearings
- NEMA Design B
- Class F insulation
- V-Ring shaft seals
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182U | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1.5 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 13.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 12.21 in |
Frame Length | Frame Length: 5.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 2.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 1.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1770 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS68737-575 |
Voltage | Voltage: 460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 108.00 LB |
Packaged Width | Packaged Width: 16.81 IN | HTC | HTC: 8501.51.6040 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.90 | 25%: 1.00 | 50%: 1.10 | 75%: 1.30 | 100%: 1.50 | 115%: 1.70 | 125%: 1.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.07 | 25%: 0.25 | 50%: 0.50 | 75%: 0.70 | 100%: 0.90 | 115%: 1.00 | 125%: 1.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.0 | 50%: 83.0 | 75%: 85.5 | 100%: 86.5 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 35.0 | 50%: 55.0 | 75%: 67.0 | 100%: 75.0 | 115%: 78.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,765 | 125%: 1,762 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.20 | 100%: 3.00 | 115%: 3.40 | 125%: 3.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 1.50 | Current (%): 100.0 | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 10.50 | Current (%): 700.0 | Torque (ft-lbs): 6.50 | Torque (%): 217.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 11.50 | Current (%): 767.0 | Torque (ft-lbs): 5.40 | Torque (%): 180.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 12.50 | Current (%): 833.0 | Torque (ft-lbs): 7.00 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 51.0 | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 0.90 | Current (%): 60.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 12.00 | Current (%): 800.0 | Torque (ft-lbs): 5.20 | Torque (%): 173.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 8.00 | Current (%): 533.0 | Torque (ft-lbs): 12.50 | Torque (%): 417.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 1.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |