3,1500,EPFC,182TC,3/50/380
3,1500,EPFC,182TC,3/50/380
Part#: 182TTGS17032
Catalog#: 182TTGS17032
Weight: 106 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1445 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 5.2 A | Power Factor | Power Factor: 76.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 1 |
Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.8 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 5.2 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1445 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: A-SS63882-675 | Voltage | Voltage: 380 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 81.5 % |
Weight | Weight: 106.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 3.80 | 50%: 4.00 | 75%: 4.60 | 100%: 5.20 | 115%: 5.70 | 125%: 6.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 0.79 | 50%: 1.40 | 75%: 2.00 | 100%: 2.70 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.0 | 50%: 80.0 | 75%: 82.5 | 100%: 81.5 | 115%: 81.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 36.0 | 50%: 55.0 | 75%: 70.0 | 100%: 76.6 | 115%: 80.0 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,480 | 75%: 1,465 | 100%: 1,445 | 115%: 1,440 | 125%: 1,435 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.30 | 75%: 8.00 | 100%: 11.00 | 115%: 12.50 | 125%: 13.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 38.50 | Current (%): 740.0 | Torque (ft-lbs): 27.50 | Torque (%): 250.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): 72.5 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 3.60 | Current (%): 69.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 26.00 | Current (%): 500.0 | Torque (ft-lbs): 40.50 | Torque (%): 368.0 | Speed (RPM): 1,050 | Rated Output (KW): | Power Factor (%): 83.5 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 5.20 | Current (%): 100.0 | Torque (ft-lbs): 11.00 | Torque (%): 100.0 | Speed (RPM): 1,445 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 36.00 | Current (%): 692.0 | Torque (ft-lbs): 30.00 | Torque (%): 273.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 40.00 | Current (%): 769.0 | Torque (ft-lbs): 29.00 | Torque (%): 264.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 33.00 | Current (%): 635.0 | Torque (ft-lbs): 35.00 | Torque (%): 318.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!