Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JM Frame, TEFC
Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JM Frame, TEFC
Part#: 182TTFBD6006
Catalog#: GT3109A
Model#: 182TTFBD6006CB
Weight: 126 lb
List Price: $1,933.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA PremiumĀ® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 & 2 Hp |
Output KW | Output KW: 2.2 & 1.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3530 & 2944 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 & 84.9 % |
Ambient Temperature | Ambient Temperature: 40 Ā°C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 8/4 & 6.8/3.4 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.35 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1.250 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 8.0/4.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3530 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS600202-100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 18.78 IN | Weight | Weight: 126.00 LB |
UPC | UPC: 722856069108 | Packaged Width | Packaged Width: 14.13 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 15.66 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.40 | 50%: 2.70 | 75%: 3.30 | 100%: 4.00 | 115%: 4.40 | 125%: 4.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.77 | 50%: 1.36 | 75%: 1.96 | 100%: 2.59 | 115%: 2.98 | 125%: 3.24 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.6 | 50%: 82.5 | 75%: 85.6 | 100%: 86.5 | 115%: 86.5 | 125%: 86.3 |
% of Rated Load: Power Factor (%) | 0%: 11.5 | 25%: 41.0 | 50%: 62.0 | 75%: 75.0 | 100%: 82.0 | 115%: 85.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,566 | 75%: 3,549 | 100%: 3,530 | 115%: 3,520 | 125%: 3,510 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.33 | 100%: 4.46 | 115%: 5.15 | 125%: 5.62 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 35.00 | Current (%): 875.0 | Torque (ft-lbs): 11.50 | Torque (%): 256.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.5 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 2.20 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 11.5 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.00 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,530 | Rated Output (KW): 0.00 | Power Factor (%): 82.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 32.00 | Current (%): 800.0 | Torque (ft-lbs): 10.00 | Torque (%): 222.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 25.00 | Current (%): 625.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 29.00 | Current (%): 725.0 | Torque (ft-lbs): 9.00 | Torque (%): 200.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 20.50 | Current (%): 512.0 | Torque (ft-lbs): 18.00 | Torque (%): 400.0 | Speed (RPM): 2,945 | Rated Output (KW): 0.00 | Power Factor (%): 81.0 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |