Other Purpose Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 182T Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/203/927/Article_182TTDW7203_ProductImage_9_182TTDW7203.jpg)
Other Purpose Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 182T Frame, DP
Part#: 182TTDW7203
Catalog#: Y485A
Model#: 182TTDW7203AA
Weight: 58 lb
Key Features
- Economical two-winding design
- F1 mounting only, cannot reassemble to F2
- Motor will not accept C-face kits
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 & 0.75 Hp |
Output KW | Output KW: 2.2 & 0.56 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1760 & 875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84.5 & 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 4.1 & 1.8 A | Power Factor | Power Factor: 80.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 13.19 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 4.1 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 005200.01ME | Outline Drawing | Outline Drawing: 035539-950 |
Voltage | Voltage: 460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: FT-LB | Efficiency | Efficiency: 84.5 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 58.00 LB |
UPC | UPC: 722856042613 | Packaged Width | Packaged Width: 13.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.55 | 50%: 2.90 | 75%: 3.50 | 100%: 4.10 | 115%: 4.60 | 125%: 4.90 | 150%: 5.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.21 | 25%: 0.76 | 50%: 1.36 | 75%: 1.97 | 100%: 2.61 | 115%: 3.04 | 125%: 3.26 | 150%: 3.94 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.7 | 50%: 81.7 | 75%: 84.2 | 100%: 84.5 | 115%: 84.3 | 125%: 83.8 | 150%: 82.6 |
% of Rated Load: Power Factor (%) | 0%: 12.5 | 25%: 42.0 | 50%: 62.4 | 75%: 74.2 | 100%: 80.9 | 115%: 84.5 | 125%: 84.9 | 150%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,790 | 50%: 1,781 | 75%: 1,770 | 100%: 1,760 | 115%: 1,753 | 125%: 1,750 | 150%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.07 | 50%: 4.31 | 75%: 6.57 | 100%: 8.82 | 115%: 10.24 | 125%: 11.03 | 150%: 13.30 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 36.90 | Current (%): 900.0 | Torque (ft-lbs): 24.60 | Torque (%): 279.0 | Speed (RPM): 0 | Rated Output (KW): 17.70 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.10 | Current (%): 100.0 | Torque (ft-lbs): 8.82 | Torque (%): 100.0 | Speed (RPM): 160 | Rated Output (KW): 2.61 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 35.00 | Current (%): 854.0 | Torque (ft-lbs): 22.00 | Torque (%): 249.0 | Speed (RPM): 0 | Rated Output (KW): 17.80 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 22.70 | Current (%): 554.0 | Torque (ft-lbs): 36.30 | Torque (%): 412.0 | Speed (RPM): 1,433 | Rated Output (KW): 15.40 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |