Multispeed Motor, 2 & 0.89 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 182T Frame, DP
Multispeed Motor, 2 & 0.89 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 182T Frame, DP
Part#: 182TTDBD7211
Catalog#: Y409B
Model#: 182TTDBD7211AA
Weight: 65 lb
List Price: $2,344.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 & 0.89 Hp |
Output KW | Output KW: 1.5 & 0.66 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1775 & 1182 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 & 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.2 & 2 A | Power Factor | Power Factor: 66 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 20.4592 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 3.2 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: EE7317 | Outline Drawing | Outline Drawing: SS600198-100 |
Voltage | Voltage: 460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 80 % | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 65.00 LB | UPC | UPC: 722856211842 |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.50 | 50%: 2.80 | 75%: 3.00 | 100%: 3.20 | 115%: 3.50 | 125%: 3.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.62 | 50%: 1.01 | 75%: 1.41 | 100%: 1.82 | 115%: 2.08 | 125%: 2.25 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 60.1 | 50%: 74.1 | 75%: 79.6 | 100%: 80.0 | 115%: 82.7 | 125%: 82.9 |
% of Rated Load: Power Factor (%) | 0%: 11.2 | 25%: 28.2 | 50%: 44.0 | 75%: 57.2 | 100%: 66.0 | 115%: 72.5 | 125%: 75.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,772 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.47 | 50%: 2.94 | 75%: 4.42 | 100%: 5.92 | 115%: 6.82 | 125%: 7.42 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 87.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.16 | Power Factor (%): 12.0 | Rated Output (Hp): 0.89 |
Curvepoint: Break-Down | Current (Amps): 6.20 | Current (%): 325.0 | Torque (ft-lbs): 14.50 | Torque (%): 360.0 | Speed (RPM): 1,040 | Rated Output (KW): 3.94 | Power Factor (%): 78.8 | Rated Output (Hp): 0.89 |
Curvepoint: Full Load | Current (Amps): 12.00 | Current (%): 100.0 | Torque (ft-lbs): 3.96 | Torque (%): 100.0 | Speed (RPM): 1,182 | Rated Output (KW): 0.87 | Power Factor (%): 56.2 | Rated Output (Hp): 0.89 |
Curvepoint: Locked-Rotor | Current (Amps): 10.50 | Current (%): 550.0 | Torque (ft-lbs): 8.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 5.00 | Power Factor (%): 59.0 | Rated Output (Hp): 0.89 |
Efficiency
Information not available at the moment. Please check back later!