Speed Ratio Motor, 3 HP, 3 Ph, 60 Hz, 230 V, 1800 RPM, 182TC Frame, TEFC

Speed Ratio Motor, 3 HP, 3 Ph, 60 Hz, 230 V, 1800 RPM, 182TC Frame, TEFC

Part#: 182THFR7726

Catalog#: Y998

Model#: 182THFR7726AN

Weight: 70 lb

Key Features


  • Designed to replace PMDC motors (when used with a VFD)
  • Constant horsepower to twice base speed (RPM)
  • Class H insulation with CR200 magnet wire
  • Removable base for C-Face footless mounting, as noted
  • Continuous duty at 40ºC ambient
  • “Quick Connect” terminal board, as noted
  • Top mounted conduit box as found on PMDC motors
  • Eliminates brush and commutator maintenance
  • UL Recognized, CSA Certified, and CE Mark

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle