Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 182JM Frame, DP

Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 182JM Frame, DP

Part#: 182TCDW7318

Catalog#: Z406A

Model#: 182TCDW7318AA

Weight: 60 lb

List Price: $1,497.00

Key Features


  • NEMA JM pump shaft dimensions
  • Mechanically locked on shaft end
  • Capacitor start design for high starting torque
  • F1 mounting only, cannot reassemble to F2
  • Continuous duty

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 115/230 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: 182JM Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 75.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 32.0/16.1 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: .342 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 15.32 in
Frame Length Frame Length: 9.50 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.25 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 32.0/16.1 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Connection Drawing Connection Drawing: 005062.01ME Outline Drawing Outline Drawing: 035557-950
Voltage Voltage: 115/230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 75.5 %
Packaged Length Packaged Length: 20.13 IN Weight Weight: 60.00 LB
UPC UPC: 722856032638 Packaged Width Packaged Width: 14.63 IN
HTC HTC: 8501.40.6040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.38 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 8.60 25%: 9.25 50%: 10.90 75%: 13.19 100%: 16.10 115%: 18.04 125%: 19.52 150%: 23.86
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 0.96 50%: 1.59 75%: 2.24 100%: 3.00 115%: 3.44 125%: 3.78 150%: 4.73
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 58.0 50%: 70.6 75%: 74.7 100%: 75.5 115%: 74.7 125%: 74.1 150%: 71.0
% of Rated Load: Power Factor (%) 0%: 20.0 25%: 45.3 50%: 63.1 75%: 73.9 100%: 80.0 115%: 83.0 125%: 84.0 150%: 86.1
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,574 50%: 3,552 75%: 3,528 100%: 3,500 115%: 3,476 125%: 3,464 150%: 3,416
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 60.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.10 50%: 2.22 75%: 3.34 100%: 4.50 115%: 5.21 125%: 5.69 150%: 6.92
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 79.90 Current (%): 496.0 Torque (ft-lbs): 7.30 Torque (%): 162.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 6.90 Torque (%): 153.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 16.10 Current (%): 100.0 Torque (ft-lbs): 4.50 Torque (%): 100.0 Speed (RPM): 3,500 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 10.50 Torque (%): 233.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle