Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JM Frame, DP
Close-Coupled Pump Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182JM Frame, DP
Part#: 182TCDW7074
Catalog#: Z405A
Model#: 182TCDW7074AA
Weight: 87 lb
List Price: $1,347.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start design for high starting torque
- F1 mounting only, cannot reassemble to F2
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 23.0/11.5 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 1.17 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 14.82 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 23.0/11.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Connection Drawing | Connection Drawing: 005062.01ME | Outline Drawing | Outline Drawing: 035669-900 |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 75.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 87.00 LB |
UPC | UPC: 722856032621 | Packaged Width | Packaged Width: 13.06 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.50 | 25%: 7.70 | 50%: 8.50 | 75%: 9.90 | 100%: 11.50 | 115%: 12.90 | 125%: 13.90 | 150%: 16.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 0.65 | 50%: 1.10 | 75%: 1.50 | 100%: 2.00 | 115%: 2.31 | 125%: 2.60 | 150%: 3.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 58.0 | 50%: 70.5 | 75%: 74.4 | 100%: 75.5 | 115%: 74.5 | 125%: 72.0 | 150%: 70.5 |
% of Rated Load: Power Factor (%) | 0%: 15.5 | 25%: 36.9 | 50%: 54.0 | 75%: 66.5 | 100%: 74.0 | 115%: 77.5 | 125%: 80.5 | 150%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,788 | 50%: 1,777 | 75%: 1,765 | 100%: 1,750 | 115%: 1,740 | 125%: 1,735 | 150%: 1,710 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 53.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.47 | 50%: 3.00 | 75%: 4.50 | 100%: 6.00 | 115%: 6.90 | 125%: 7.55 | 150%: 9.20 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 11.50 | Current (%): 100.0 | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): 2.00 | Power Factor (%): 74.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 27.40 | Current (%): 238.0 | Torque (ft-lbs): 14.60 | Torque (%): 243.0 | Speed (RPM): 1,570 | Rated Output (KW): 7.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 68.70 | Current (%): 597.0 | Torque (ft-lbs): 14.70 | Torque (%): 245.0 | Speed (RPM): 0 | Rated Output (KW): 13.70 | Power Factor (%): 86.5 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 7.30 | Current (%): 63.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.26 | Power Factor (%): 15.5 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 55.40 | Current (%): 482.0 | Torque (ft-lbs): 10.00 | Torque (%): 167.0 | Speed (RPM): 1,275 | Rated Output (KW): 8.10 | Power Factor (%): 64.0 | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |