Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 182JP Frame, DP
Close-Coupled Pump Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 182JP Frame, DP
Part#: 182TCDR8005
Catalog#: Z425
Model#: 182TCDR8005AT
Weight: 87 lb
List Price: $1,497.00
Your Price: Login is Required
Key Features
- NEMA JP pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start design for high starting torque
- F1 mounting only, cannot reassemble to F2
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3460 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 32.0/16.0 A | Power Factor | Power Factor: 78.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 18.65 in |
Frame Length | Frame Length: 6.25 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 7.31 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 32.0/16.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3460 rpm |
Connection Drawing | Connection Drawing: A-EE7085FP | Outline Drawing | Outline Drawing: A-SS67000-625 |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 74 % |
Packaged Length | Packaged Length: 19.69 IN | Weight | Weight: 87.00 LB |
UPC | UPC: 722856034496 | Packaged Width | Packaged Width: 12.31 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 12.62 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.12 | 25%: 8.91 | 50%: 10.80 | 75%: 13.40 | 100%: 16.00 | 115%: 19.20 | 125%: 20.70 | 150%: 26.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 0.99 | 50%: 1.63 | 75%: 2.32 | 100%: 3.02 | 115%: 3.72 | 125%: 3.96 | 150%: 5.15 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 55.9 | 50%: 69.5 | 75%: 72.3 | 100%: 74.0 | 115%: 69.0 | 125%: 70.6 | 150%: 65.4 |
% of Rated Load: Power Factor (%) | 0%: 16.4 | 25%: 48.3 | 50%: 65.6 | 75%: 75.3 | 100%: 78.7 | 115%: 84.0 | 125%: 83.2 | 150%: 83.2 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,546 | 75%: 3,517 | 100%: 3,460 | 115%: 3,450 | 125%: 3,441 | 150%: 3,375 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 45.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.09 | 50%: 2.25 | 75%: 3.36 | 100%: 4.51 | 115%: 5.30 | 125%: 5.72 | 150%: 7.03 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 75.60 | Current (%): | Torque (ft-lbs): 6.72 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 13.00 | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 77.10 | Current (%): | Torque (ft-lbs): 6.91 | Torque (%): | Speed (RPM): 186 | Rated Output (KW): 13.00 | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 39.30 | Current (%): | Torque (ft-lbs): 8.50 | Torque (%): | Speed (RPM): 3,200 | Rated Output (KW): 7.30 | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |