Crop Dryer Motor, 3 & 5 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
Crop Dryer Motor, 3 & 5 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
Part#: 182TCDR7013
Catalog#: Z309
Model#: 182TCDR7013FV
Weight: 67 lb
Key Features
- Double sealed ball bearings
- Continuous duty
- Class F insulation system
- Thermostats for thermal overload protection (auto reset protector on Z304)
- 34” long leads for ease of installation
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Capacitors included, shipped loose on catalog Z307 and Z308, mounted on all other models
- Extra nameplate included, loose, for remote mounting
- Capacitor start induction run design
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 & 5 Hp |
Output KW | Output KW: 2.2 & 3.7 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3530 & 3450 rpm | Service Factor | Service Factor: 1.67 & 1.0 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 & 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 15.8 & 25.3 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: D |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .603 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 15 in |
Frame Length | Frame Length: 7.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 3.03 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 OUT ODE BRKT RADIAL |
Service Factor | Service Factor: 1.67 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 15.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3530 rpm |
Connection Drawing | Connection Drawing: A-EE7090JM | Outline Drawing | Outline Drawing: A-SS66062-775 |
Voltage | Voltage: 230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 77 % |
Packaged Length | Packaged Length: 19.69 IN | Weight | Weight: 67.00 LB |
UPC | UPC: 722856028471 | Packaged Width | Packaged Width: 12.62 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 12.31 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 55.40 | Current (%): 0.0 | Torque (ft-lbs): 11.90 | Torque (%): 0.0 | Speed (RPM): 3,250 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 93.80 | Current (%): 0.0 | Torque (ft-lbs): 6.37 | Torque (%): 0.0 | Speed (RPM): 181 | Rated Output (KW): 15.30 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 94.00 | Current (%): 0.0 | Torque (ft-lbs): 6.30 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 15.30 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |