Cast Iron Motor, 30 & 22 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M V Frame, TEFC
Cast Iron Motor, 30 & 22 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 180M V Frame, TEFC
Part#: 180MTFC4511
Catalog#: R342
Model#: 180MTFC4511AA
Weight: 385 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 & 22 Hp |
Output KW | Output KW: 22.4 & 16.4 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3555 & 2945 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 180M V | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 & 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 70.0/35.0 & 78.0/39.0 A | Power Factor | Power Factor: 89.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .175 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: V |
Current | Current: 70.0/35.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3555 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620011 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 180 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Weight | Weight: 385.00 LB | UPC | UPC: 722856059635 |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.50 | 25%: 13.00 | 50%: 19.00 | 75%: 26.20 | 100%: 35.00 | 115%: 39.00 | 125%: 42.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.25 | 25%: 6.60 | 50%: 12.50 | 75%: 18.20 | 100%: 24.20 | 115%: 28.00 | 125%: 30.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.0 | 50%: 90.2 | 75%: 91.7 | 100%: 92.4 | 115%: 92.4 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 63.5 | 50%: 81.0 | 75%: 87.0 | 100%: 89.5 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,580 | 75%: 3,568 | 100%: 3,555 | 115%: 3,550 | 125%: 3,542 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.50 | 115%: 51.00 | 125%: 55.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 200.00 | Current (%): 571.0 | Torque (ft-lbs): 125.00 | Torque (%): 281.0 | Speed (RPM): 2,250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): 786.0 | Torque (ft-lbs): 129.00 | Torque (%): 290.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 41.0 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 250.00 | Current (%): 714.0 | Torque (ft-lbs): 110.00 | Torque (%): 247.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 225.00 | Current (%): 643.0 | Torque (ft-lbs): 110.00 | Torque (%): 247.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 9.50 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 165.00 | Current (%): 471.0 | Torque (ft-lbs): 150.00 | Torque (%): 337.0 | Speed (RPM): 3,300 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 35.00 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 3,555 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |