AC Drives, 10 HP, 208-240 V, 9.6 Amps

AC Drives, 10 HP, 208-240 V, 9.6 Amps
Part#: 174662.00
Catalog#: 174662.00
Weight: 13.8 lb
List Price: $3,844.00
Your Price: Login is Required
Key Features
- Six button interface, LED display
- NEMA 4 Enclosure
- 230 Voltage
Specifications
Output HP | Output HP: 10 Hp | Voltage | Voltage: 208-240 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 4 |
Ouput Amps | Ouput Amps: 9.6 A |
Voltage | Voltage: 208-240 V | Output HP | Output HP: 10 Hp |
Weight | Weight: 13.80 LB | UPC | UPC: 691720101131 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!