AC Drives, 30 HP, 480-590 V, 32 Amps
AC Drives, 30 HP, 480-590 V, 32 Amps
Part#: 174597.00
Catalog#: 174597.00
Weight: 53 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 30 Hp | Voltage | Voltage: 480-590 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 4/12 (IP65) WASHGUARD |
Ouput Amps | Ouput Amps: 32 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 480-590 V | Output HP | Output HP: 30 Hp |
Weight | Weight: 53.00 LB | UPC | UPC: 691720326046 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!