AC Drives, 20 HP, 460-480 V, 27 Amps

AC Drives, 20 HP, 460-480 V, 27 Amps
Part#: 174561.00
Catalog#: 174561.00
Weight: 17 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 20 Hp | Voltage | Voltage: 460-480 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 1 (IP31) |
Ouput Amps | Ouput Amps: 27 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 460-480 V | Output HP | Output HP: 20 Hp |
Weight | Weight: 17.00 LB | UPC | UPC: 691720029619 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!