AC Drives, 15 HP, 480-590 V, 17 Amps
AC Drives, 15 HP, 480-590 V, 17 Amps
Part#: 174559.00
Catalog#: 174559.00
Weight: 17 lb
Specifications
Output HP | Output HP: 15 Hp | Voltage | Voltage: 480-590 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 1 (IP31) |
Ouput Amps | Ouput Amps: 17 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 480-590 V | Output HP | Output HP: 15 Hp |
Weight | Weight: 17.00 LB | UPC | UPC: 691720029596 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!