AC Drives, 7.5 HP, 200-240 V, 25 Amps

AC Drives, 7.5 HP, 200-240 V, 25 Amps
Part#: 174545.00
Catalog#: 174545.00
Weight: 14 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 7.5 Hp | Voltage | Voltage: 200-240 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 1 (IP31) |
Ouput Amps | Ouput Amps: 25 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 200-240 V | Output HP | Output HP: 7.5 Hp |
Weight | Weight: 14.00 LB | UPC | UPC: 691720029497 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!