AC Drives, 10 HP, 400-480 V, 14 Amps

AC Drives, 10 HP, 400-480 V, 14 Amps
Part#: 174441.00
Catalog#: 174441.00
Weight: 8 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 10 Hp | Voltage | Voltage: 400-480 V |
Phase | Phase: THREE PHASE | Protection | Protection: IP20 |
Ouput Amps | Ouput Amps: 14 A | Enclosure Material | Enclosure Material: Plastic |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 400-480 V | Output HP | Output HP: 10 Hp |
Weight | Weight: 8.00 LB | UPC | UPC: 691720029183 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!