DYNAMIC BRAKING No Resistor.SM PLUS...15HP thru 25HP.480V
DYNAMIC BRAKING No Resistor.SM PLUS...15HP thru 25HP.480V
Part#: 174418.00
Catalog#: 174418.00
Weight: 10 lb
Specifications
Output HP | Output HP: 30 Hp | Voltage | Voltage: 400-408 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 400-408 V | Output HP | Output HP: 30 Hp |
Weight | Weight: 10.00 LB | UPC | UPC: 691720271438 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!