AC Drives, 15 HP, 200-240 V, 42 Amps
AC Drives, 15 HP, 200-240 V, 42 Amps
Part#: 174292.00
Catalog#: 174292.00
Weight: 14 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 15 Hp | Voltage | Voltage: 200-240 V |
Phase | Phase: THREE PHASE | Protection | Protection: IP20 |
Ouput Amps | Ouput Amps: 42 A | Enclosure Material | Enclosure Material: Plastic |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 200-240 V | Output HP | Output HP: 15 Hp |
Weight | Weight: 14.00 LB | UPC | UPC: 691720349472 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!