DYNAMIC BRAKING BOARD KIT....7.5 thru 30HP 240V / 10 thru.60HP 480V / 10 thru 60HP 590V

DYNAMIC BRAKING BOARD KIT....7.5 thru 30HP 240V / 10 thru.60HP 480V / 10 thru 60HP 590V

Part#: 174192.00

Catalog#: 174192.00

Weight: 2 lb

Specifications


Output HP Output HP: 60 Hp Voltage Voltage: All V
Phase Phase: Not Applicable Protection Protection: NOT APPLICABLE
Series Series: Micro Series
Voltage Voltage: All V Output HP Output HP: 60 Hp
Weight Weight: 2.00 LB UPC UPC: 691720150535
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!