SM2 Dynamic Brake Kit.10 HP..480.575V.3PH.
SM2 Dynamic Brake Kit.10 HP..480.575V.3PH.
Part#: 174167.00
Catalog#: 174167.00
Weight: 8 lb
List Price: $1,409.00
Your Price: Login is Required
Key Features
- Dynamic Brake for SM2 VFD
- 10 HP VFD
- 575 Voltage
Specifications
Output HP | Output HP: 10 Hp | Voltage | Voltage: 480-590 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Voltage | Voltage: 480-590 V | Output HP | Output HP: 10 Hp |
Weight | Weight: 8.00 LB | UPC | UPC: 691720366066 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!