SM2 Dynamic Braking Kit.7.5 HP..480/575V.3PH.
SM2 Dynamic Braking Kit.7.5 HP..480/575V.3PH.
Part#: 174164.00
Catalog#: 174164.00
Weight: 6 lb
List Price: $1,219.00
Your Price: Login is Required
Key Features
- SM2 Dynamic Braking Kit.7.5 HP..480/575V.3PH.
- Fits SM2 and SM4 AC VF Drives
Specifications
Output HP | Output HP: 7.5 Hp | Voltage | Voltage: 480-590 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Voltage | Voltage: 480-590 V | Output HP | Output HP: 7.5 Hp |
Weight | Weight: 6.00 LB | UPC | UPC: 691720366035 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!