SM2 Dynamic Braking Kit.7.5HP..400/480V.3PH.
SM2 Dynamic Braking Kit.7.5HP..400/480V.3PH.
Part#: 174163.00
Catalog#: 174163.00
Weight: 6 lb
List Price: $1,164.00
Your Price: Login is Required
Key Features
- Dynamic Brake for SM2 VFD
- 7 1/2 HP VFD
- 480 Voltage
Specifications
Output HP | Output HP: 7.5 Hp | Voltage | Voltage: 400-480 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Voltage | Voltage: 400-480 V | Output HP | Output HP: 7.5 Hp |
Weight | Weight: 6.00 LB | UPC | UPC: 691720028735 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!