DYNAMIC BRAKE RESISTOR.MICRO & SM PLUS...15HP & 20HP.240V & 480V

DYNAMIC BRAKE RESISTOR.MICRO & SM PLUS...15HP & 20HP.240V & 480V

Part#: 174144.00

Catalog#: 174144.00

Weight: 1 lb

Specifications


Output HP Output HP: 15 Hp Voltage Voltage: 200-230/460-480 V
Phase Phase: Not Applicable Protection Protection: NOT APPLICABLE
Voltage Voltage: 200-230/460-480 V Output HP Output HP: 15 Hp
Weight Weight: 1.00 LB UPC UPC: 691720150399
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!