DYNAMIC BRAKE RESISTOR.MICRO...7.5HP & 10HP.240V & 480V

DYNAMIC BRAKE RESISTOR.MICRO...7.5HP & 10HP.240V & 480V

Part#: 174143.00

Catalog#: 174143.00

Weight: 1 lb

Specifications


Output HP Output HP: 10 Hp Voltage Voltage: 200-230/460-480 V
Phase Phase: Not Applicable Protection Protection: NOT APPLICABLE
Voltage Voltage: 200-230/460-480 V Output HP Output HP: 10 Hp
Weight Weight: 1.00 LB UPC UPC: 691720150382
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!