Cast Iron Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 160M Frame, TEFC
Cast Iron Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 160M Frame, TEFC
Part#: 160MTFC4586
Catalog#: R332
Model#: 160MTFC4586AA
Weight: 298 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 10 Hp |
Output KW | Output KW: 7.5 & 7.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1180 & 975 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 160M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90.2 & 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 29/14.5 & 34/17 A | Power Factor | Power Factor: 70.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6308 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .766 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 24.21 in |
Shaft Diameter | Shaft Diameter: 1.666 in | Shaft Extension | Shaft Extension: 4.33 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 29.0/14.5 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: 004172.03ME | Outline Drawing | Outline Drawing: 16989460ME |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 160 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 90.2 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 298.00 LB |
UPC | UPC: 722856059604 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.20 | 25%: 7.95 | 50%: 9.58 | 75%: 11.80 | 100%: 14.50 | 115%: 16.00 | 125%: 17.50 | 150%: 20.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.64 | 25%: 2.24 | 50%: 4.18 | 75%: 6.18 | 100%: 8.21 | 115%: 9.50 | 125%: 10.29 | 150%: 12.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.9 | 50%: 91.0 | 75%: 91.7 | 100%: 91.7 | 115%: 91.7 | 125%: 91.5 | 150%: 90.5 |
% of Rated Load: Power Factor (%) | 0%: 11.2 | 25%: 35.3 | 50%: 54.7 | 75%: 65.7 | 100%: 71.4 | 115%: 72.0 | 125%: 73.8 | 150%: 74.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,192 | 75%: 1,188 | 100%: 1,185 | 115%: 1,180 | 125%: 1,177 | 150%: 1,170 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 38.0 | 115%: 50.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.30 | 50%: 22.50 | 75%: 33.80 | 100%: 44.30 | 115%: 51.00 | 125%: 56.30 | 150%: 67.50 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 78.00 | Current (%): | Torque (ft-lbs): 71.50 | Torque (%): 159.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 10.50 | Current (%): | Torque (ft-lbs): 105.00 | Torque (%): 234.0 | Speed (RPM): 1,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 14.50 | Current (%): | Torque (ft-lbs): 45.00 | Torque (%): 100.0 | Speed (RPM): 1,183 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 80.20 | Current (%): | Torque (ft-lbs): 83.20 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 70.00 | Current (%): | Torque (ft-lbs): 75.00 | Torque (%): 165.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 75.00 | Current (%): | Torque (ft-lbs): 71.50 | Torque (%): 159.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 7.20 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 11.2 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |