Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, DP
Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, DP
Part#: 141430.00
Catalog#: 141430.00
Model#: C215K17DB18A
Weight: 159 lb
List Price: $3,773.00
Your Price: Login is Required
Key Features
- Extra Hi-Torque designs
- Rigid base
- Painted Red
- Manual Overload protection
- 1.15 service factor
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1745 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 39 A | Power Factor | Power Factor: 96.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 14.79 in |
Frame Length | Frame Length: 12.40 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 4.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 39 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1745 rpm |
Connection Drawing | Connection Drawing: EE9048LV | Outline Drawing | Outline Drawing: OL141430-1240 |
Voltage | Voltage: 230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 22.63 IN | Weight | Weight: 159.00 LB |
UPC | UPC: 691720108321 | Packaged Width | Packaged Width: 16.13 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.25 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.00 | 25%: 12.70 | 50%: 20.30 | 75%: 29.20 | 100%: 39.00 | 115%: 45.00 | 125%: 48.90 | 150%: 62.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.82 | 25%: 2.58 | 50%: 4.49 | 75%: 6.50 | 100%: 8.65 | 115%: 10.02 | 125%: 11.03 | 150%: 13.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.7 | 50%: 83.0 | 75%: 86.2 | 100%: 86.5 | 115%: 85.3 | 125%: 84.5 | 150%: 81.2 |
% of Rated Load: Power Factor (%) | 0%: 59.4 | 25%: 88.3 | 50%: 96.2 | 75%: 96.8 | 100%: 96.4 | 115%: 96.8 | 125%: 98.1 | 150%: 94.7 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,773 | 75%: 1,760 | 100%: 1,745 | 115%: 1,734 | 125%: 1,726 | 150%: 1,702 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 0.0 | 125%: 90.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.80 | 75%: 22.40 | 100%: 30.20 | 115%: 34.70 | 125%: 38.00 | 150%: 46.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 39.00 | Current (%): 100.0 | Torque (ft-lbs): 30.20 | Torque (%): 100.0 | Speed (RPM): 1,745 | Rated Output (KW): 8.65 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 127.50 | Current (%): 327.0 | Torque (ft-lbs): 64.50 | Torque (%): 214.0 | Speed (RPM): 1,470 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 240.00 | Current (%): 615.0 | Torque (ft-lbs): 74.80 | Torque (%): 248.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 62.00 | Torque (%): 205.0 | Speed (RPM): 1,430 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |