Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 215TZ Frame, TEFC
Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 215TZ Frame, TEFC
Part#: 141394.00
Catalog#: 141394.00
Model#: C215K34FB2A
Weight: 145 lb
List Price: $3,797.00
Your Price: Login is Required
Key Features
- Epoxy Painted
- Standard NEMA Shaft extension
- Class F insulation
- Epoxy paint
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 83.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 44.0-41.5 A | Power Factor | Power Factor: 93.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 19.84 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 44.0-41.5 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: A-EE9048MF-LE | Outline Drawing | Outline Drawing: SS88687LE-1115 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 83.8 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 145.00 LB |
UPC | UPC: 691720993750 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.00 | 25%: 13.90 | 50%: 22.10 | 75%: 31.30 | 100%: 41.50 | 115%: 47.70 | 125%: 52.40 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 2.60 | 50%: 4.59 | 75%: 6.69 | 100%: 8.90 | 115%: 10.30 | 125%: 11.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.2 | 50%: 81.3 | 75%: 83.9 | 100%: 83.8 | 115%: 83.5 | 125%: 82.8 |
% of Rated Load: Power Factor (%) | 0%: 48.3 | 25%: 81.3 | 50%: 90.3 | 75%: 92.9 | 100%: 93.2 | 115%: 93.9 | 125%: 93.8 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,574 | 50%: 3,552 | 75%: 3,528 | 100%: 3,500 | 115%: 3,480 | 125%: 3,465 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.20 | 100%: 15.00 | 115%: 17.40 | 125%: 19.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 249.00 | Current (%): 600.0 | Torque (ft-lbs): 26.00 | Torque (%): 173.0 | Speed (RPM): 0 | Rated Output (KW): 43.00 | Power Factor (%): 63.5 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 25.00 | Current (%): 60.0 | Torque (ft-lbs): 20.00 | Torque (%): 133.0 | Speed (RPM): 129 | Rated Output (KW): 42.60 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 41.50 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 3,500 | Rated Output (KW): 8.90 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 151.00 | Current (%): 364.0 | Torque (ft-lbs): 38.50 | Torque (%): 257.0 | Speed (RPM): 3,043 | Rated Output (KW): 29.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |