Brake Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC
Brake Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC
Part#: 141308.00
Catalog#: 141308.00
Model#: C213T17FC43A
Weight: 205 lb
List Price: $6,424.00
Your Price: Login is Required
Key Features
- Fail-safe positive stop and holding brakes
- Load stops automatically when power is turned off
- Manual brake release designs
- Dual voltage brake coils
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1774 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 21.4/10.7 A | Power Factor | Power Factor: 71.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .755 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 29 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 21.4/10.7 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1774 rpm |
Connection Drawing | Connection Drawing: 005010.15 | Outline Drawing | Outline Drawing: 037631-1300 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 34.62 IN | Weight | Weight: 205.00 LB |
UPC | UPC: 691720098936 | Packaged Width | Packaged Width: 15.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.27 IN |
% of Rated Load | 0% | 33% | 66% | 100% | 115% | 133% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.20 | 33%: 6.90 | 66%: 8.60 | 100%: 10.70 | 115%: 12.50 | 133%: 13.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 33%: 2.18 | 66%: 4.12 | 100%: 6.11 | 115%: 7.10 | 133%: 8.15 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 33%: 85.8 | 66%: 90.6 | 100%: 91.7 | 115%: 91.7 | 133%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 6.1 | 33%: 39.6 | 66%: 60.1 | 100%: 71.7 | 115%: 75.0 | 133%: 77.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 33%: 1,793 | 66%: 1,784 | 100%: 1,774 | 115%: 1,770 | 133%: 1,765 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 33%: 0.0 | 66%: 0.0 | 100%: 50.0 | 115%: 55.0 | 133%: 55.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 79.00 | Current (%): 718.0 | Torque (ft-lbs): 55.20 | Torque (%): 240.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 11.00 | Current (%): 100.0 | Torque (ft-lbs): 23.00 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 71.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 75.00 | Current (%): 682.0 | Torque (ft-lbs): 40.00 | Torque (%): 174.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 6.20 | Current (%): 56.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 6.1 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 48.50 | Current (%): 441.0 | Torque (ft-lbs): 90.00 | Torque (%): 391.0 | Speed (RPM): 1,700 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |