General Purpose Farm Duty Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TVZ Frame, DPAO

General Purpose Farm Duty Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TVZ Frame, DPAO

Part#: 140830.00

Catalog#: 140830.00

Model#: 215TBDW17041AA

Weight: 125 lb

List Price: $1,938.00

Key Features


  • Drip-proof air over designs
  • Class H insulation for high ambient conditions
  • 80 degree C ambient
  • 120 inch leads
  • Oversized double sealed bearings
  • 1/2-20 tapped hole at end of shaft

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle