General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215T Frame, TEFC

General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215T Frame, TEFC

Part#: 140820.00

Catalog#: 140820.00

Model#: C215T17WB5A

Weight: 181 lb

List Price: $4,425.00

Key Features


  • USDA-approved epoxy painted motors
  • NEMA motors
  • AC washdown
  • Rigid base and C face mount types
  • BISSC approved designs; Double lip contact seals and v-ring seals used for shaft seals
  • UL recognized and CSA certified
  • UL recognized and CSA certified
  • Washdown brakemotors and pump motors available

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 10 Hp
Output KW Output KW: 7.5 & 7.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1765 & 1460 rpm Service Factor Service Factor: 1.25 & 1.25
Frame Frame: 215T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 26.8/13.4 & 31.2/15.6 A Power Factor Power Factor: 77
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6209 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .755 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 19.71 in
Frame Length Frame Length: 13 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: T
Current Current: 26.8/13.4 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: 037620-1300
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 22.63 IN Weight Weight: 181.00 LB
UPC UPC: 691720000151 Packaged Width Packaged Width: 16.13 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.25 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 6.20 25%: 6.90 50%: 8.60 75%: 10.70 100%: 13.40 115%: 15.00 125%: 16.20 150%: 19.50
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 2.18 50%: 4.12 75%: 6.11 100%: 8.16 115%: 9.40 125%: 10.28 150%: 12.48
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.8 50%: 90.6 75%: 91.7 100%: 91.7 115%: 91.0 125%: 90.7 150%: 89.6
% of Rated Load: Power Factor (%) 0%: 6.1 25%: 39.6 50%: 60.1 75%: 71.7 100%: 77.0 115%: 78.8 125%: 79.2 150%: 80.3
% of Rated Load: Speed (RPM) 0%: 1,799 25%: 1,793 50%: 1,784 75%: 1,774 100%: 1,765 115%: 1,758 125%: 1,754 150%: 1,743
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 70.0 125%: 85.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.33 50%: 14.71 75%: 22.23 100%: 29.75 115%: 34.20 125%: 37.43 150%: 45.17
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 48.50 Current (%): 362.0 Torque (ft-lbs): 90.00 Torque (%): 303.0 Speed (RPM): 1,550 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 13.40 Current (%): 100.0 Torque (ft-lbs): 29.75 Torque (%): 100.0 Speed (RPM): 1,765 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 79.00 Current (%): 590.0 Torque (ft-lbs): 55.20 Torque (%): 186.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 77.00 Current (%): 575.0 Torque (ft-lbs): 40.00 Torque (%): 134.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle