Cast Iron Motor, 4 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132S Frame, TEFC

Cast Iron Motor, 4 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132S Frame, TEFC
Part#: 132STFC4586
Catalog#: R353
Model#: 132STFC4586AA
Weight: 250 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 & 4 Hp |
Output KW | Output KW: 3.0 & 3.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1185 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 132S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 & 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 12/6 & 14/7 A | Power Factor | Power Factor: 70.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6308 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.02 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 21.25 in |
Shaft Diameter | Shaft Diameter: 1.500 in | Shaft Extension | Shaft Extension: 3.15 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 12.0/6.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1185 rpm |
Connection Drawing | Connection Drawing: 132STFC4586 | Outline Drawing | Outline Drawing: B-SS620005-132S |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3 kW |
Output HP | Output HP: 4 Hp | Frame Size | Frame Size: 132 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 24.26 IN | Weight | Weight: 250.00 LB |
UPC | UPC: 722856058331 | Packaged Width | Packaged Width: 13.31 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 16.64 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.70 | 50%: 3.40 | 75%: 4.30 | 100%: 5.40 | 115%: 6.10 | 125%: 6.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.92 | 50%: 1.70 | 75%: 2.50 | 100%: 3.40 | 115%: 3.90 | 125%: 4.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.0 | 50%: 87.5 | 75%: 88.5 | 100%: 88.5 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 42.0 | 50%: 63.0 | 75%: 73.5 | 100%: 78.0 | 115%: 79.5 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 | 125%: 1,170 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 42.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.40 | 50%: 8.80 | 75%: 13.30 | 100%: 17.90 | 115%: 20.50 | 125%: 22.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 20.50 | Current (%): 379.0 | Torque (ft-lbs): 51.50 | Torque (%): 287.0 | Speed (RPM): 1,055 | Rated Output (KW): | Power Factor (%): 78.0 | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 27.60 | Current (%): 511.0 | Torque (ft-lbs): 34.70 | Torque (%): 193.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 5.40 | Current (%): 100.0 | Torque (ft-lbs): 17.90 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 32.80 | Current (%): 607.0 | Torque (ft-lbs): 28.00 | Torque (%): 156.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 31.00 | Current (%): 574.0 | Torque (ft-lbs): 29.70 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 34.50 | Current (%): 638.0 | Torque (ft-lbs): 33.00 | Torque (%): 184.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 4.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |