Cast Iron Motor, 5.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132M Frame, TEFC

Cast Iron Motor, 5.50 & 5.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132M Frame, TEFC
Part#: 132MTFC4586
Catalog#: R326
Model#: 132MTFC4586AA
Weight: 179 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 & 5.50 Hp |
Output KW | Output KW: 4.1 & 4.1 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1180 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 132M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 15/7.5 & 19.2/9.6 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6308 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 21.25 in |
Shaft Diameter | Shaft Diameter: 1.500 in | Shaft Extension | Shaft Extension: 3.15 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 15.0/7.5 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: 00417203ME | Outline Drawing | Outline Drawing: B-SS620005-132S |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 4.1 kW |
Output HP | Output HP: 5.50 Hp | Frame Size | Frame Size: 132 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 24.26 IN | Weight | Weight: 179.00 LB |
UPC | UPC: 722856058287 | Packaged Width | Packaged Width: 13.31 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 16.64 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.50 | 25%: 3.70 | 50%: 4.50 | 75%: 6.00 | 100%: 7.50 | 115%: 8.50 | 125%: 9.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 1.20 | 50%: 2.30 | 75%: 3.40 | 100%: 4.60 | 115%: 5.30 | 125%: 5.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 89.5 | 75%: 89.5 | 100%: 89.5 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 41.0 | 50%: 62.5 | 75%: 73.0 | 100%: 78.0 | 115%: 79.5 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 | 125%: 1,170 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.00 | 50%: 12.00 | 75%: 18.30 | 100%: 24.50 | 115%: 28.30 | 125%: 30.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 40.50 | Current (%): 540.0 | Torque (ft-lbs): 43.90 | Torque (%): 179.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: 1/3 | Current (Amps): 43.00 | Current (%): 573.0 | Torque (ft-lbs): 35.50 | Torque (%): 145.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 27.50 | Current (%): 367.0 | Torque (ft-lbs): 70.30 | Torque (%): 287.0 | Speed (RPM): 1,055 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: No Load | Current (Amps): 3.50 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Full Load | Current (Amps): 7.50 | Current (%): 100.0 | Torque (ft-lbs): 24.50 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Locked-Rotor | Current (Amps): 45.00 | Current (%): 600.0 | Torque (ft-lbs): 41.80 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Pull-Up | Current (Amps): 30.00 | Current (%): 400.0 | Torque (ft-lbs): 37.50 | Torque (%): 153.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |