Crop Dryer Motor, 5 & 7 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 184TZ Frame, OAO
Crop Dryer Motor, 5 & 7 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 184TZ Frame, OAO
Part#: 132636.00
Catalog#: 132636.00
Model#: C184P34DB1A
Weight: 94 lb
Key Features
- PSC - Switchless Single Phase
- Lead on ODE Bracket
- Shaft is 3/4" longer than NEMA Standard
- 1/4-20 tapped and keyed shaft
- Normally Closed Thermostat
- Epoxy paint
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 & 7 Hp |
Output KW | Output KW: 3.7 & 5.2 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3510 & 3470 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Open Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81 & 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 21.3 & 29 A | Power Factor | Power Factor: 92.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Permanent Split Capacitor | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .2621 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 16.82 in |
Frame Length | Frame Length: 11.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.94 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 21.3 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3510 rpm |
Connection Drawing | Connection Drawing: 005368.10 | Outline Drawing | Outline Drawing: OL132636 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 81 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 94.00 LB |
UPC | UPC: 691720993781 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 100% |
---|---|
% of Rated Load: Current (Amps) | 100%: 21.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 8.35 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.78 | Power Factor (%): 0.4 | Rated Output (Hp): 7.00 |
Curvepoint: Break-Down | Current (Amps): 96.70 | Current (%): 333.0 | Torque (ft-lbs): 23.40 | Torque (%): 221.0 | Speed (RPM): 2,930 | Rated Output (KW): 20.00 | Power Factor (%): 0.9 | Rated Output (Hp): 7.00 |
Curvepoint: Full Load | Current (Amps): 29.00 | Current (%): 100.0 | Torque (ft-lbs): 10.60 | Torque (%): 100.0 | Speed (RPM): 3,480 | Rated Output (KW): 6.40 | Power Factor (%): 1.0 | Rated Output (Hp): 7.00 |
Curvepoint: Locked-Rotor | Current (Amps): 169.00 | Current (%): 583.0 | Torque (ft-lbs): 2.55 | Torque (%): 24.0 | Speed (RPM): 0 | Rated Output (KW): 24.30 | Power Factor (%): 0.7 | Rated Output (Hp): 7.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |