Washdown Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC

Washdown Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC

Part#: 132442.00

Catalog#: 132442.00

Model#: C182T17WK20A

Weight: 90 lb

List Price: $2,917.00

Key Features


  • USDA-approved epoxy painted motors
  • NEMA motors
  • Rigid base and C face mount types
  • UL recognized and CSA certified
  • Double lip contact seals and v-ring seals used for shaft seals

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 2 Hp
Output KW Output KW: 2.2 & 1.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1770 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 & 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 7.8/3.9 & 9.5/4.75 A Power Factor Power Factor: 80.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 6.08 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 16.13 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.28 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 7.8/3.9 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: 035480-900
Voltage Voltage: 230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 90.00 LB
UPC UPC: 691720052099 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 1.90 25%: 2.10 50%: 2.56 75%: 3.18 100%: 3.90 115%: 4.40 125%: 4.73 150%: 5.61
% of Rated Load: Rated Output (KW) 0%: 0.11 25%: 0.69 50%: 1.28 75%: 1.87 100%: 2.50 115%: 2.86 125%: 3.13 150%: 3.79
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 80.8 50%: 87.7 75%: 89.6 100%: 89.5 115%: 89.9 125%: 89.2 150%: 88.5
% of Rated Load: Power Factor (%) 0%: 6.9 25%: 41.4 50%: 62.7 75%: 73.8 100%: 80.5 115%: 81.6 125%: 83.0 150%: 84.7
% of Rated Load: Speed (RPM) 0%: 1,798 25%: 1,792 50%: 1,785 75%: 1,777 100%: 1,770 115%: 1,766 125%: 1,755 150%: 1,750
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 47.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.42 75%: 6.64 100%: 8.91 115%: 10.26 125%: 11.20 150%: 13.49
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 3.90 Current (%): 100.0 Torque (ft-lbs): 8.90 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 0.00 Power Factor (%): 80.5 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 21.50 Current (%): 551.0 Torque (ft-lbs): 36.00 Torque (%): 404.0 Speed (RPM): 1,375 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 33.00 Current (%): 846.0 Torque (ft-lbs): 21.00 Torque (%): 236.0 Speed (RPM): 875 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 33.50 Current (%): 859.0 Torque (ft-lbs): 22.50 Torque (%): 253.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle