General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182TC Frame, TEFC

General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182TC Frame, TEFC

Part#: 132439.00

Catalog#: 132439.00

Model#: C182T17WC13A

Weight: 77.5 lb

List Price: $1,769.00

Key Features


  • USDA-approved epoxy painted motors
  • NEMA motors
  • Rigid base and C face mount types
  • BISSC approved designs; Double lip contact seals and v-ring seals used for shaft seals
  • Washdown brakemotors and pump motors available
  • UL recognized and CSA certified
  • Double lip contact seals and v-ring seals used for shaft seals

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle